• Position> Products > Mini cylinders > Pen cylinders
 
Quick Search   Series:   Model:  
Pen cylinders
MCMJ
Tube I.D. φ6, 10, 16 (mm).
Special housing and bushing enables self lubrication of piston rod. High quality long service life. Cylinder mountings, available with a comprehensive range of accessories for rigid or flexible mounting.

Features Specification Order example Accessory Download
Pen cylinders
MCMJ1
Tube I.D. φ4 mm.
Max. operating pressure: 0.7 MPa, Min. operating pressure: 0.3 MPa, Proof pressure: 1 MPa

Specification Order example Download
Pen cylinders
MCMJP
Tube I.D. φ6, 10, 16 mm. Space saving, compact design enables simple mounting.
Flush fitting sensor switch.

Features Specification Order example Accessory Download
Pen cylinders
MCMJPB
Tube I.D. φ6, 10, 15 mm.
The installation space can be significantly reduced because this cylinder can be recessed directly into a machine body or installed on a panel. Thus, the machines can be made more compact.

Features Specification Order example Download
Pen cylinders
MCMJPS
Tube I.D. φ6, 10, 15 mm.
The installation space can be significantly reduced because this cylinder can be recessed directly into a machine body or installed on a panel. Thus, the machines can be made more compact.

Features Specification Order example Download
Page of 1
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522