• Position> Products > Pilot & mechanical valve > Hand valve
 
Quick Search   Series:   Model:  
Hand valve
MVHF-PB
Round, solid brass prevents over travel of valve stem by providing a positive stop.

Specification Download
Hand valve
MVHA-2*
Port size:M5×0.8, Operating pressure range: 0~0.9 MPa, Ambient temperature:-5~+60℃(No freezing)

Specification Order example Download
Hand valve
MVHA-3*
Port size:M5×0.8, Operating pressure range: 0~0.9 MPa, Ambient temperature: -5~+60℃(No freezing)

Specification Order example Download
Hand valve
MVHA-4*
Port size: M5×0.8, Operating pressure range: 0~0.9 MPa, Effective orifice: 1.9 mm2

Specification Order example Download
Hand valve
MVHA-31*
Port size: Rc1/8, Operating pressure range: 0~0.9 MPa, Ambient temperature: -5~+60℃(No freezing)

Specification Order example Download
Hand valve
MVHA-41*
Port size: Rc1/8, Operating pressure range: 0~0.9 MPa, Ambient temperature: -5~+60℃(No freezing)

Specification Order example Download
Manual / Mech. Operator
MVHA-34T
The 34T Operator may be used with any TAC series push-button valve to provide easier actuation.
Materials : Nickel-plated steel

Specification Download
Manual / Mech. Operator
MVHA-34C
The 34C Operator Cam-stroke is two times by the valve's push-stroke.
Adjustment of roller height is made through the use of a mounting bracket and Locknuts.

Specification Download
Page of 4
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522