MCQA
Tube I.D. φ40~200 (mm).
Designs of oil-filled alloy. special housing and bushing provide the needed self-lubrication of piston rod.
Tube I.D. (mm)
40, 50, 63, 80, 100, 125, 150, 200
Medium
Air
Operating pressure range
0.05~1 MPa
Proof pressure
1.5 MPa
Ambient temperature
-5~+60℃ (No freezing)
Available speed range
50~500 mm/sec
Sensor switch
RCA
Sensor switch holder
HV2, HV4, PM14, PM16, HA5
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522