• Position> Products > Solenoid valve > MVSC series
 
Quick Search   Series:   Model:  
MVSC Solenoid valve
MVSC-220
Body width: 22 mm, Port size: Rc1/8, Rc1/4, Operating pressure range: 0.2~0.8 MPa,
Proof pressure: 1 MPa, Flow: 710~799 Nl/min(5/3)

Specification Order example Accessory Comparison Download
MVSC Solenoid valve
MVSC-260
Body width: 26 mm, Port size: Rc1/4, Operating pressure range: 0.2~0.8 MPa, Proof pressure: 1 MPa, Flow: 710~799 Nl/min(5/3)

Specification Order example Accessory Comparison Download
MVSC Solenoid valve
MVSC-300
Body width: 30 mm, Port size: Rc3/8, Operating pressure range: 0.2~0.8 MPa, Proof pressure: 1 MPa , Flow: 1110~1554 Nl/min(5/3)

Specification Order example Accessory Comparison Download
MVSC Solenoid valve
MVSC-460
Body width: 46 mm,Port size: G1/2, Operating pressure range: 0.2~0.8 MPa, Proof pressure: 1 MPa, Flow: 1332~2220 Nl/min

Specification Order example Accessory Comparison Download
Page of 1
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522