Pressure range:Compound -100~100kPa, Positive 0~1MPa.
High accuracy and Resolution.
Digital pressure gauge
MPG-60
Pressure unit on display (kPa, MPa, kgf/cm2, psi, bar, mmHg). Battery powered. Easy / fast read out with digital display. Back light option. IP65 enclosure, dust and splash-proof.
Pressure gauge
PG
Port size: 1/16, 1/8, 1/4, Operating pressure range: 0~2 MPa
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522