• Position> Products > Round cylinders > Round cylinders
 
Quick Search   Series:   Model:  
MCCG Round cylinders
MCCG
Tube I.D.: φ20,25,32,40,50,63(mm).
Port size Rc1/8, Rc1/4,
Operating pressure:0.05~1 MPa,
Proof pressure: 1.5 MPa

Features Specification Order example Accessory Download
MCCN Round cylinders
MCCN
Tube I.D. ø20~63.
Max. operating pressure: 1 MPa, Min. operating pressure: 0.05 MPa, Proof pressure: 1.5 MPa

Features Specification Order example Accessory Download
Page of 1
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522