• Position> Products > Solenoid valve > MVSY series > MVSY-100 Accessory
 
Quick Search   Series:   Model:  

MVSY Solenoid valve
MVSY-100
Body width: 10 mm, Port size: M5 × 0.8, Operating pressure range: 0.2~0.7 MPa, Proof pressure: 1 MPa

Specification Order example Accessory Comparison Download
PU Tube / UM

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522