• Position> Products > Solenoid valve > MVDY series > MVDY-100 Accessory
 
Quick Search   Series:   Model:  

Solenoid valve (Direct operated type)
MVDY-100
Body width: 10mm, No. of port: 3, Operating pressure range: 0~0.7 MPa, Effective orifice: 0.28 mm2 (0.016)Cv

Specification Order example Accessory Download
PU Tube / UM

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

PU Tube / UML

Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa),Ambient temperature:-5~140℉(-15~60℃) (No freezing)

 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522