|
|
|
 |
 |
| Pneumatic pressure switch / MP41 |
Hysteresis adjustable. High accuracy and Resolution. Low cost. Pressure unit selectable:MPa, kgf/cm2, bar, psi. |
|
|
|
|
|
 |
| Pneumatic pressure switch / MP1 |
High Repeatability:≦±1%F.S. Quick response:5ms.
hysteresis adjustable, Low cost. |
|
|
|
|
|
 |
| Pneumatic pressure switch / MP10 |
1.Simple installation, plug-in port or thread-in fitting. 2.Compact size: 26×10×10.4 mm.
3.Setting pressure range: Switch: Vacuum (0~-101.3 kPa), Positive (0~0.6 MPa);Analog: Compound (-100~100 kPa), Compound(-101~500 kPa), Low(0~100 kPa), Vacuum(0~-101.3 kPa), Positive(0~1.0 MPa) 4.Low cost. |
|
|
|
|
|
 |
| Pneumatic pressure switch / MP30 |
Pressure range:Compound -100.0~100 kPa ; Positive 0~1MPa; Vacuum 0~-101.3kPa.
Two switch output & one analog output.
Hysteresis adjustable. |
|
|
|
|
|
 |
| Pneumatic pressure switch / MPS |
Operating pressure range: 0.8 MPa,
Proof pressure: 1 MPa |
|
|
|
|
|
 |
| Pressure gauge / MP23 |
Pressure range:Compound -100~100kPa, Positive 0~1MPa.
High accuracy and Resolution. |
|
|
|
|
|
 |
| Pressure gauge / PG |
Port size: 1/16, 1/8, 1/4, Operating pressure range: 0~2 MPa |
|
|
|
|
|
 |
| Auto drain valves / FMRF300 |
For Air units MA**300, MA**400, MA**401 series.
Ordered with filter together. |
|
|
|
|
|
|
|
|
|