• Position> Products > Mini cylinders > Rod locking cylinders > MCMBL Accessory
 
Quick Search   Series:   Model:  

Rod locking cylinders
MCMBL
Tube I.D.(φ40 mm), Special housing and bushing enables self lubrication of piston rod. Hard anodised stainless steel cylinder tubes offer a high resistance to corrosion and low internal friction.

Features Specification Order example Accessory Download
Sensor switch / RCA

Assembling style: MCQA、MCQV、MCQV2、MCBQV2、MCQN、MCMA、MCMB、MCKMB、MCMBL、MCMI、MCCG、MCCN、MGT*、MCKA、MCKG、MSB*

Sensor switch / RCM

Assembling style:MCMA, MCMB, MCKMB, MCMBL, MCMI, MCBMI, MCMJ
RCM-Voltage range:5~240V DC/AC
RNM-Voltage range:5~28V DC

Floating joint / MFC

The minor error connects between two shafts can be removed.
The machining accuracy can be neglected.

Floating joint / MFCS

The abnormal noise can be prohibited.
Small in dimension but can be loaded high tension & compression.

 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522