• Position> Products > Other auxiliary equipments > Vacuum generator > MZL212 Accessory
 
Quick Search   Series:   Model:  

Multistage vacuum pump
MZL212
Nozzle dia. 1.2 mm×2, Max. suction flow 200 l /min, Air consumption 126 l /min, Max. vacuum pressure -84 kPa, Max. operating pressure 0.7 MPa

Specification Order example Accessory Download
Pneumatic pressure switch / MP43

7 user programmable units available.
2 NPN / PNP open collector + analog output
(1~5V or 4~20mA). 3-color digital LCD display.
Repeatability ± 0.2% F.S. ± 1 digit. Max. 20% energy saving.

 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522