• Position> Products > Round cylinders > Round cylinders > MCCG Accessory
 
Quick Search   Series:   Model:  

MCCG Round cylinders
MCCG
Tube I.D.: φ20,25,32,40,50,63(mm).
Port size Rc1/8, Rc1/4,
Operating pressure:0.05~1 MPa,
Proof pressure: 1.5 MPa

Features Specification Order example Accessory Download
Floating joint / MFC

The minor error connects between two shafts can be removed.
The machining accuracy can be neglected.

Female rod ends / PHS

Insert type
With grease nipple

Sensor switch / RCA

Assembling style: MCQA、MCQV、MCQV2、MCBQV2、MCQN、MCMA、MCMB、MCKMB、MCMBL、MCMI、MCCG、MCCN、MGT*、MCKA、MCKG、MSB*

 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522