• Position> Products > Solenoid valve > MVSC series > MVSC-260 Specification
 
Quick Search   Series:   Model:  

MVSC Solenoid valve
MVSC-260
Body width: 26 mm, Port size: Rc1/4, Operating pressure range: 0.2~0.8 MPa, Proof pressure: 1 MPa, Flow: 710~799 Nl/min(5/3)

Specification Order example Accessory Comparison Download
Body width
26 mm
Bore No.
8A
Port size
Rc1/4
No. of port
5
No. of position
2,3
Medium
Air
Operating pressure range
0.2~0.8 MPa
Proof pressure
1 MPa
Flow
710~799 Nl/min(5/3)
Effective orifice
16~18 mm2
Response time
40 ms
Ambient temperature
-5~+50℃ (No freezing)
Voltage
AC110V, 220V (50/60)Hz, DC24V
Power consumption
AC=4.8/4.4VA, 6/4.9VA, DC=2W
Available voltage range
±10%
Insulation class
F class
Weight
228g~444g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522