• Position> Products > Guide cylinders > Twin-guide cylinder > MGT* Features
 
Quick Search   Series:   Model:  

Twin-guide cylinder
MGT*
Tube I.D. φ20,25,32,40,50,63 (mm).
MGTK(X): Light duty type, MGTB(U): Heavy duty type.
The guiding units can be assembled to cylinders in conformity ISO 6431/6432 standard.

Features Specification Order example Accessory Download
  The guide units can be assembled to cylinders that then conform to ISO6432.
  Anti rotation guaranteed by use of external guide rods.
  Four self lube bushes or linear bearings enable high loadings and consistent movement.
  Simple to install by universal mounting holes.
  For φ32~φ63 MGTB / U / X is standard with adjustable cushion.
  Flush fitting reed switch.
  Magnetic as standard.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522