• Position> Products > Hydraulic cylinders > Threaded-body Cylinder > MTC Features
 
Quick Search   Series:   Model:  

Threaded-body Cylinder
MTC
Hydraulic single-acting, spring return Max. operating pressure 35 MPa

Features Download
  Simple construction, high strength unit ideal for pushing heavy loads.
  Threaded body design allows quick and easy installation.
  Additional mounting heads can be fitted to rod.
  Teflon packing ensures zero leakage.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522