• Position> Products > Air units > Auto drainer > MAD500 Features
 
Quick Search   Series:   Model:  

Air units (Drain Trap)
MAD500
With large diameter sized entrance and path for particles and rust to pass through, no accumulation will occur in dead corners.

Features Specification Order example Download
  With large diameter sized entrance and path for particles and rust to pass through, no accumulation will occur in dead corners.
  Aluminum alloy casting with special anti-corrosion treatment and then coated with high quality baking varnish can withstand acid and alkali without any corrosion occurring.
  Large volume filtered dirt storing compartment can filter and store more rust and dirt than other common automatic drain valve.
  Water collecting bowl, made of optical class transparent plastic material, will not rupture.
  Implanted stainless rod for float will never slip off.
  Large size float has more buoyancy and is more sensitive to control.
  Large size water collecting bowl can store and drain more water thus reduce the draining time and increase the service life of automatic drain valve.
  Leakage proof ring, made of high quality VITON rubber, can endure abrasion without leakage. Its service time is ten times longer than NBR rubber.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522