• Position> Products > Solenoid valve(pipeline type) > 3/2 way plunger series > MUST Features
 
Quick Search   Series:   Model:  

3 position 2 way plunger
MUST
303 S.S. Bar body, 3/2 way N.C., N.O.,
for water, air, gas, light oil, vacuum (10-1 torr Max.). Pipe: G1/8, G1/4, G3/8.

Features Order example Download
  IP65 waterproof coil.
  Continuous cycle, 100% ED.
  Ex coil is EExmⅡT4 or EEx ia ⅡC T6 PTB approval.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522