• Position> Products > Solenoid valve(pipeline type) > 2/2 way plunger series > MUD Features
 
Quick Search   Series:   Model:  

2 position 2 way plunger
MUD
Normally closed / Normally open solenoid valve.
Available fluid: Hot water, water, air, light oil, gas & vacuum.

Features Specification Order example Download
  2-WAY normally closed / normally open solenoid valve.
  MUD/S series is direct-acting, conductive, normal close / normal open .
  Small size & easy assembly.
  Other voltage of AC/DC available when required.
  Installation: Mountable in any position without affecting operation.
  Viton(130℃), Silicon(130℃), PTFE (185℃).
  AC Voltage tolerance: ±10%. DC Voltage tolerance: ±1%.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522