• Position> Products > Solenoid valve(pipeline type) > 3/2 way plunger series > MUA Features
 
Quick Search   Series:   Model:  

3 position 2 way plunger
MUA
Normally closed
Available fluid: Air, water

Features Specification Order example Download
  3-WAY normally closed solenoid valve.
  MUA series is direct-drive, conductive normal close.
  Other voltage of AC/DC available when required.
  Installation: Mountable in any position without affecting operation.
  Applicable for exhausting facility needed as power off , such as pneumatic control valve.
  AC Voltage tolerance: ±10%. DC Voltage tolerance: ±1%.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522