• Position> Products > Solenoid valve(pipeline type) > 2/2 way diaphragm series > MUDC Features
 
Quick Search   Series:   Model:  

2 position 2 way diaphragm
MUDC
Normally closed
Available fluid: Hydrochloric acid, sulfuric acid

Features Specification Order example Download
  2-WAY normally closed solenoid valve.
  MUDC series is direct-drive, conductive to diaphragm, normal close.
  Can be operated directly without pressure.
  Small size, high flow, little electric power required.
  Installation: Mountable in any position without affecting operation.
  AC Voltage tolerance: ±10%. DC Voltage tolerance: ±1%.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522