• Position> Products > Other auxiliary equipments > Floating joint > MFCS Features
 
Quick Search   Series:   Model:  

Floating connector
MFCS
The abnormal noise can be prohibited.
Small in dimension but can be loaded high tension & compression.

Features Order example Download
  The minor error connects between two shafts can be removed.
  The machining accuracy can be neglected.
  The shaft alignment's time for the error tolerance connects between two shafts can be finished and installed easily, even the newcomer can do also.
  The abnormal noise can be prohibited.
  Small in dimension but can be loaded high tension & compression.
  Long time for the machine parts and the packing in the cylinder or the rod sealing's damage can be prohibited, reduced the producing's cost.
  The compression's decrease can be prohibited.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522