ABOUT US HOT NEWS PRODUCTS SERVICE CONTACT US ERROR CORRECTION CAUTION FOR SAFETY
 
 
 
  2/2 way piston series  
  2/2 way diaphragm series  
  2/2 way plunger series  
  3/2 way plunger series  
 
 
 • Position> Products > Solenoid valve(pipeline type) > 2/2 way piston series > MSUS Features
 
Quick Search   Series:   Model:  

2 position 2 way piston
MSUS
Normally closed / Normally open
Available fluid: Water, air, steam, gas, vacuum & Light oil.

Features Specification Order example Download
  2-WAY normally closed / normally open solenoid valve.
  MSUS-6~10 series is direct-drive, conductive, normal close.
  MSUS-15~50 series is multiplex-drive, piston guide, conductive normal close / normal open.
  Valve body made of investment casting S/S 316.
  Can be operated directly without pressure.
  Other voltage of AC/DC available when required.
  Simple construction & easy assembly.
  Viton(130℃), Silicon(130℃), PTFE(185℃), NBR(80℃.).
  Applicable for working in high frequency movement location.
  AC Voltage tolerance: ±10%. DC Voltage tolerance: ±1%.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 �E 886-2-25975522