• Position> Products > Solenoid valve(pipeline type) > 3/2 way plunger series > MCT Features
 
Quick Search   Series:   Model:  

3 position 2 way plunger
MCT
Forged brass body, 3/2 way N.C. Available fluid: Air, gas, water, vacuum, oil etc.
Pipe: G1/4, G3/8, G1/2, G3/4

Features Order example Download
  IP65 waterproof coil.
  Continuous cycle, 100% ED.
  Ex coil is EExmⅡT4 or EEx ia ⅡC T6 PTB approval.
  Ambient temp.:-15~+50℃.
  Voltage tolerance: ±8%.
  Installing position is free. (You'd better put the coil upright.)
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522