• Position> Products > Solenoid valve(pipeline type) > 2/2 way piston series > MUAO Features
 
Quick Search   Series:   Model:  

2 position 2 way piston
MUAO
2-WAY normally closed solenoid valve.
Available fluid: Water, air & oil.

Features Specification Order example Download
  Is multiplex-drive, piston guide, conductive normal close.
  Other voltage of AC/DC available when required.
  Applicable for working in high frequency movement location.
  MUAO series is most applicable for sand blasting machine and high-pressure air/oil spray system.
  AC Voltage tolerance: ±10%. DC Voltage tolerance: ±1%.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522