• Position> Products > Compressed air dryer > M2E series > M2E-S 08~10 Features
 
Quick Search   Series:   Model:  

M2E-S series
M2E-S 08~10
Tube in tube heat exchanger. High inlet temperature type.
Condenser and pre-cooler with one fan motor, save space, lower energy consumption.

Features Specification Download
  Tube in tube heat exchanger.
  High inlet temperature type.
  Condenser and pre-cooler with one fan motor, save space, lower energy consumption.
  Expoxy coating aluminum fin, anti-corrison.
  Multi-layer moisture sperator, efficiency>99%, dew point 2~10℃.
  Pressure drop under 0.025 MPa, energy saving; Re-warm design avoid to bring dew at air outlet.
  HFC-134a refrigerant, with hot gas by-pass valve, avoid low load causes liqid compressed.
  High pressure trip switch, protect refrigerant compressor over load and burn out. (Optional)
  Evaparoting temperature gauge refer to dew point. (Optional)
  External auto drain connection. (Optional)
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522