• Position> Products > Standard cylinders > ISO-VDMA Standard cylinders > MCQV2 Features
 
Quick Search   Series:   Model:  

ISO-VDMA Standard cylinders
MCQV2
Tube I.D. φ32~100 (mm).
Conformance to ISO-6431 & VDMA-24562 specification. Unified design, most parts of each type are interchangeable among each other.

Features Specification Order example Accessory Download
  Non-lubrication.
  Special housing and bushing enables self lubrication of piston rod.
  High quality-long service life.
  Hard anodised aluminium cylinder tubes offer a high resistance to corrosion and low internal friction.
  ISO-VDMA standard specification.
  Conforms to ISO-6431 and VDMA 24562 specification enabling worldwide interchangeability.
  Cylinder mountings.
  Available with comprehensive internationally recognised range of fixed and flexible mountings.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522