ABOUT US HOT NEWS PRODUCTS SERVICE CONTACT US ERROR CORRECTION CAUTION FOR SAFETY
 
 
 
  2/2 way piston series  
  2/2 way diaphragm series  
  2/2 way plunger series  
  3/2 way plunger series  
 
 
 • Position> Products > Solenoid valve(pipeline type) > 2/2 way piston series > MUS Features
 
Quick Search   Series:   Model:  

2 position 2 way piston
MUS
2-WAY normally closed solenoid valve.
Available fluid: Water, air, steam & heavy oil.

Features Specification Order example Download
  2-WAY normally closed solenoid valve.
  MUS/MUSF series is multiplex-drive, piston guide, conductive normal close.
  Other voltage of AC/DC available when required.
  The standard product fluid temperature is 185℃(PTFE).
  Flange end:JIS 10K, ANSI 150LB or PN-16.
  AC Voltage tolerance: ±10%. DC Voltage tolerance: ±1%.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 �E 886-2-25975522