• Position> Products > Standard cylinders > Rod locking cylinders > MCBQV2 Features
 
Quick Search   Series:   Model:  

Rod locking cylinders
MCBQV2
Tube I.D.φ32~100. Application to hold state in the stroke range. The brake function is bi-directional. It can hold on specific position by sensor switch.

Features Specification Order example Accessory Download
  Multi-specification.
  There are six specifications: tube I.D.φ32~100. Application tohold state in the stroke range.
  Brake function.
  The brake function is bi-directional. It can hold on specific position by sensor switch.
  Non-lubrication.
  Designs of oil-filled alloy. Special housing and bushing provide the needed self-lubrication of piston rod.
  High quality-long service life.
  Hard anodized aluminum cylinder tubes and stainless steel tubes resist corrosion and abrasion.
  ISO-VDMA standard specification.
  Conformance to ISO-6431 & VDMA-24562 specification. Unified design, most parts of each type are interchangeable among each other.
  Cylinder mountings.
  Available with a comprehensive selection of mountings for fixed or flexible installation.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522