• Position> Products > Solenoid valve(pipeline type) > 2/2 way piston series > MWA / MWH / MWS Features
 
Quick Search   Series:   Model:  

2 position 2 way piston
MWA / MWH / MWS
IP65 waterproof coil
Ex coil is EExmⅡT4 PTB approval.
Pipe: G3/8, G1/2,G3/4, G1, G1 1/4, G1 1/2, G2

Features Order example Download
  IP65 waterproof coil
  Ex coil is EExmⅡT4 PTB approval.
  Ambient temp: -15~50℃
  Voltage tolerance: ±8%
  Installing position is free.(You'd better put the coil upright.)
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522