• Position> Products > Standard cylinders > End lock cylinders > MCQV2L Features
 
Quick Search   Series:   Model:  

End lock cylinders
MCQV2L
Tube I.D. φ63,80 (mm).
Conformance to ISO-6431 & VDMA-24562 specification. Unified design, most parts of each type are interchangeable among each other.

Features Specification Order example Accessory Download
  Non-lubrication.
  Special housing and bushing enables self lubrication of piston rod.
  High quality-long service life.
  Hard anodised aluminium cylinder tubes offer a high resistance to corrosion and low internal friction.
  ISO-VDMA Standard specification.
  Conforms to ISO-6431 and VDMA 24562 specification enabling worldwide interchangeability.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522