• Position> Products > Guide cylinders > Twin-guide cylinder > MCGA Specification
 
Quick Search   Series:   Model:  

Twin-guide cylinder
MCGA
Tube I.D. φ20, 32, 40, 50, 63, 80 (mm).
Strong cylinder suitable for heavy load,for stopping work carriers of various sizes at a fixed position, and for stacking many work carriers, etc.

Features Specification Order example Accessory Download
Acting type
Double acting
Tube I.D. (mm)
20, 32, 40, 50, 63, 80
Port size
Rc1/8, Rc1/4, Rc3/8
Medium
Air
Operating pressure range
0.1~1 MPa
Proof pressure
1.5 MPa
Ambient temperature
-5~+60℃ (No freezing)
Lubrication
Not required
Available speed range
50~500mm/sec
Cushion
With rubber cushion pad
Sensor switch
RCB
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522