• Position> Products > Guide cylinders > Twin-guide cylinder > MCGJ Specification
 
Quick Search   Series:   Model:  

Twin-guide cylinder
MCGJ
Tube I.D.φ12,16,20,25,32,40,50,63,80,100(mm) are available for various needs.
Make use of air to drive the push and pull of rod can achieve the effect of highly accurate operation.

Features Specification Order example Accessory Download
Acting type
Double acting
Tube I.D. (mm)
12,16,20,25,32,40,50,63,80,100
Port size
M5×0.8, Rc1/8, Rc1/4
Medium
Air
Operating pressure range
0.1~1 MPa
Proof pressure
1.5 MPa
Ambient temperature
-5~+60℃ (No freezing)
Lubrication
Not required
Available speed range
50~500 mm/sec
Cushion
without,With rubber cushion pad
Sensor switch
RCB, RCE, RCE1, RDEP
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522