ABOUT US HOT NEWS PRODUCTS SERVICE CONTACT US ERROR CORRECTION CAUTION FOR SAFETY
 
 
 
  Pilot valve  
  Mechanical valve  
  ACT Mechanical valve  
  EPA Mechanical valve  
  Hand valve  
  Shutoff valve  
  Foot pedal valve  
 
 
 • Position> Products > Pilot & mechanical valve > Hand valve > MVHB-260 Specification
 
Quick Search   Series:   Model:  

Hand lever valve
MVHB-260
Port size: Rc1/4, Operating pressure range: 0~0.8 MPa, Ambient temperature: -5~+60℃(No freezing)

Specification Order example Download
Bore No.
8A
Port size
Rc1/4
No. of port
5
No.of position
2,3
Medium
Air
Operating pressure range
0~0.8 MPa
Effective orifice
18 mm2
Ambient temperature
-5~+60℃ (No freezing)
Weight
219g, 278g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 �E 886-2-25975522