• Position> Products > Pilot & mechanical valve > Hand valve > MVHB-300 Specification
 
Quick Search   Series:   Model:  

Hand lever valve
MVHB-300
Port size: Rc3/8, Operating pressure range: 0~1.2 MPa, Ambient temperature:-5~+60℃(No freezing)

Specification Order example Download
Bore No.
10A
Port size
Rc3/8
No. of port
5
No.of position
2,3
Medium
Air
Operating pressure range
0~1.2 MPa
Effective orifice
34 mm2
Ambient temperature
-5~+60℃ (No freezing)
Weight
438 g, 487 g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522