• Position> Products > Guide cylinders > Dual-rod cylinder > MCDA Specification
 
Quick Search   Series:   Model:  

Dual-rod cylinder
MCDA
Tube I.D. φ6, 12, 16, 20, 25, 32 (mm).
Compact in width and length with precision guidance. High lateral loads can be applied on both slide and linear bearing unit.

Features Specification Order example Accessory Download
Acting type
Double acting
Tube I.D. (mm)
6, 12, 16, 20, 25, 32
Port size
M5×0.8, Rc1/8
Medium
Air
Operating pressure range
0.05~0.7 MPa
Proof pressure
1 MPa
Ambient temperature
-5~+60℃ (No freezing)
Lubrication
Not required
Available speed range
50~500 mm/sec
Cushion
With rubber cushion pad (both side)
Sensor switch
RCB, RCE, RCE1, RDEP
Remark
RCB only for tube I.D. 12~32.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522