• Position> Products > Air units > F.R.L.Unit > MACP300L Specification
 
Quick Search   Series:   Model:  

Air units (F.R.L.Unit)
MACP300L
Longer case for adapting high efficient auto drain valve.

Features Specification Order example Accessory Comparison Download
Components
MAFR300L, MAL300L
Bore No.
8A,10A
Port size
1/4, 3/8
Medium
Air
Operating pressure range
0.05~1 MPa
Proof pressure
1.5 MPa
Regulated pressure range
0.05~0.85 MPa
Ambient temperature
-5~+60℃ (No freezing)
Filter element
Standard:5μm Option:40μm
Lubricating oil capacity
65c.c
Min. flow for oil drip
50 l/min,60 l/min
Recommended lubricating oil
Turbine oil ISO-VG32
Attachment
Pressure gauge (PG-40), T-type bracket
Weight
739 g
Remark
Standard unit contains semi-auto-drain function when operating pressure below 0.05 MPa.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522