• Position> Products > Grippers > Three jaw gripper > MCHG2 Specification
 
Quick Search   Series:   Model:  

Lower height of three jaw grippers
MCHG2
Tube I.D. φ16, 25, 32, 40, 50, 63, 80, 100, 125 (mm). Through holes in body enable simple mounting.

Features Specification Order example Accessory Download
Acting type
Double acting
Bore
16, 25, 32, 40, 50, 63, 80, 100, 125
Stroke
4~32(mm)
Fluid
Air
Operating pressure range
0.1~0.6 MPa
Ambient temperature
-10~+60℃ (No freezing)
Max.operating frequency
30~120 (c.p.m)
Lubrication
Not required
Repeatability (±mm)
±0.01
Effective force (N.m) at (0.5 MPa)
Extemal:1.4N~127N
Internal:1.6N~132N
Sensor switch
RT
Weight
80g~6200g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522