Tube I.D. φ20,25,40 (mm).
Light weight, high force double acting gripper.
Body manufactured from high tensile, anodized aluminum giving good resistance to corrosion.
Acting type
Double acting
Bore
20, 25, 40
Stroke
16, 26, 41
Fluid
Air 0.3~0.7 MPa
Ambient temperature
-10~+60℃ (No freezing)
Lubrication
Not required
Sensor switch
PS:Reed switch, PSN:NPN, PSP:PNP
Weight
0.26, 0.57, 1.42 kg
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522