• Position> Products > Grippers > Parallel gripper > MCHQ Specification
 
Quick Search   Series:   Model:  

Lower height parallel grippers
MCHQ
Body diameter: 64, 80, 100, 125, 160 (mm).
Compact design enables gripper to be used for a wide range of industrial applications.
Unit takes high bending moments whilst still giving high gripping force.

Features Specification Order example Download
Acting type
Double acting
Bore
64, 80, 100, 125, 160
Stroke
12, 16, 20, 26, 32
Fluid
Air 0.3~0.7 MPa
Ambient temperature
-5~+60℃ (No freezing)
Lubrication
Not required
Sensor switch
RH:Reed switch, RHN:NPN, RHP:PNP
Weight
0.28~2.5 kg
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522