• Position> Products > Solenoid valve > MVSE series > MVSE-510 Specification
 
Quick Search   Series:   Model:  

MVSE Solenoid valve
MVSE-510
Body width: 51 mm, Port size: Rc1/2, Operating pressure range: 0.2~0.7 MPa, Proof pressure: 1 MPa, Flow: 2886 Nl/min

Specification Order example Accessory Comparison Download
Body width
51 mm
Bore No.
15A
Port size
Rc1/2
No. of port
5
No. of position
2
Medium
Air
Operating pressure range
0.2~0.7 MPa
Proof pressure
1 MPa
Flow
2886 Nl/min
Effective orifice
65 mm2
Response time
60 ms
Ambient temperature
-5~+50℃ (No freezing)
Voltage
AC110V, AC220V (50/60)Hz, DC24V
Power consumption
AC=13/11VA, DC=10W
Available voltage range
±10%
Insulation class
H class
Weight
1523g~1808g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522