Bore 10, 16, 20, 25, 32 (mm).
Rack and pinion construction enable synchronisation of both jaws enabling smooth and consistent gripping force.
Wide range of strokes available.
Dust seals protect all internal parts from ingress of dirt. Proximity and reed switches can be used with this unit.
Acting type
Double acting
Tube I.D. (mm)
10, 16, 20, 25, 32
Stroke
20~160 mm
Medium
Air
Operating pressure range
0.2~0.6 MPa
Ambient temperature
-5~+60℃ (No freezing)
Lubrication
Not required
Repeatability (±mm)
±0.1
Sensor switch
RK:Reed switch, RKN:NPN, RKP:PNP
Remark
※ Maintenance: Re-Lubrication after appr. 1.5 million cycles recommended.
Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 ¡E 886-2-25975522