• Position> Products > Other auxiliary equipments > Flow control valve > MSC Specification
 
Quick Search   Series:   Model:  

Flow control valve
MSC
Model: MSC100 / 200 / 300 / 500 / 600, Medium:Air, Operating pressure range: 0~1 MPa, Proof pressure: 1.5 MPa

Specification Order example Download
Bore No.
M3, M5, 6A, 8A, 10A, 15A, 20A, 25A
Port size
M3×0.5, M5×0.8, Rc1/8, 1/4, 3/8, 1/2, 3/4, 1
Medium
Air
Operating pressure range
0~1 MPa
Proof pressure
1.5 MPa
Flow(l/min)
800,1650
Ambient temperature
-5~+60℃ (No freezing)
Weight
72g~767g
Remark
※ Supply pressure: 0.5 MPa, Temperature: 20℃
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522