• Position> Products > Other auxiliary equipments > Quick exhaust valve > MVQE Specification
 
Quick Search   Series:   Model:  

Quick exhaust valve
MVQE
This unit makes it possible to achieve increased piston speeds on the exhaust stroke with single acting and double acting cylinders.

Features Specification Order example Download
Medium
Air
Operating pressure range
0.1~1 MPa
Proof pressure
1.5 MPa
Ambient temperature
-5~+60℃ (No freezing)
Weight
40g~695g
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522