• Position> Products > Other auxiliary equipments > PU Tube > UM Specification
 
Quick Search   Series:   Model:  

PU Tube
UM
Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

Specification Order example Download
Medium
Air
Operating pressure range
116 psi (0.8MPa)(65%RH at 20℃)※1
Working vacuum
-29.5in.Hg (-100kPa)
Ambient temperature
-5~+140℉(-15~+60℃) (No freezing)
Remark
※1. Max. pressure range is the value at 65% RH at 20℃. When using on other temperatures. please take enough safety value judging from the burst pressure curve. When the tube is applied to moving parts with vibration and bend, the temperature might rise due to self-heat generation due to molecule heat generation and lead to breakage of the tube.
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522