• Position> Products > Other auxiliary equipments > PU Tube > UML Specification
 
Quick Search   Series:   Model:  

PU Tube-coiling tube
UML
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa),Ambient temperature:-5~140℉(-15~60℃) (No freezing)

Specification Order example Download
Medium
Air
Operating pressure range
0~100 psi (0~0.7 MPa)
Working vacuum
-29.5 in.Hg (-100 kPa)
Ambient temperature
-5~140℉(-15~60℃) (No freezing)
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522