• Position> Products > Other auxiliary equipments > Air press > MF* Specification
 
Quick Search   Series:   Model:  

Pneumatic presses
MF*
Popular: It is the most popular model for export among the air presses.
Practical: Adopts of practical construction design,solid & durable,with the lowest rate of malfunction.
Style: Popular style & size to meet the demand of all industries.

Features Specification Order example Download
Stroke (mm)
50,100
Cylinder dia (mm)
50,63,80,100,125,150,200,200*2
Stroke adj.(Mm)
30
Air consumption(l)
1.2,2,4,6,10,16,23,42,65
Pipng bore
1/4,3/8,1/2,3/4 (Rc)
Open height(mm)
150,200,250,300
Weight
20.20.3.39.43.47.90.103.200.245(kg)
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522