• Position> Products > Other auxiliary equipments > Jet cooler > MJC Specification
 
Quick Search   Series:   Model:  

Jet cooler
MJC
Jet out cooler air maximum 60℃ lower than the inlet air only by supplying compressed air.
Used for cooling in many fields.

Features Specification Order example Download
Operating pressure range
0.2~0.7 MPa
Proof pressure
1 MPa
Air consumption(l)
150~300 l/min
Cool air output
Approximately air consumption 50~80%
Max. temp. drop
40~60 ℃
Cool air out port
Rc1/8, Rc1/4, Rc3/8
Weight
0.25~0.6 kg
 
 
 
 
 
 
 
 
 
   
  Overseas Department
No.106, Sec. 3, Chengde Rd., Datong District, Taipei City 103, Taiwan
TEL: 886-2-25914100
FAX: 886-2-25957633 E 886-2-25975522