| 
                                              
                                                  
                                                     | 
                                                   
                                                  
                                                     | 
                                                   
                                                  
                                                    
                                                        
                                                            | 
                                                         
                                                        
                                                          
															  
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    70 Gauss(RCA), 
60 Gauss(RNA,RPA)(※1) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    2 wire(RCA), 
3 wire(RNA,RPA) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    SPST normally open(RCA), 
Solid state output,normally open(RNA,RPA) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    Reed switch(RCA), 
Without contact(RDA), 
NPN current sinking(RNA), 
PNP current sourcing(RPA) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    5~240V DC/AC(RCA), 
5~30V DC(RDA), 
5~30V DC(RNA,RPA) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    100mA max.(RCA), 
50mA max.(RDA), 
200mA max.(RNA,RPA) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    10W max.(RCA), 
1.5W max.(RDA), 
6W max.(RNA,RPA) (※1) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    | 15mA@24V DC max.(RNA,RPA) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    3.5V max.(RCA), 
3.7V max.(RDA), 
1.5V max.(RNA,RPA) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    0.1mA max.(RDA), 
0.01mA max.(RNA,RPA) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    Green LED (RCA,RPA), 
Red LED (RDA,RNA) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    φ4,2C,PVC(RCA,RDA), 
φ4,3C,PVC(RNA,RPA) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                 | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    30G(RCA), 
50G(RNA,RPA) (※2) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                 | 
                                                               
                                                                                                             
                                                                 | 
                                                                 | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    1(RCA), 
3,4(RDA), 
2,3,4(RNA,RPA)(※4) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                 | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    ※1. Warning: Never exceed rating (watt=voltage×amperage). Permanent demage to  
sensor will occur. 
※2. Sin wave / X.Y.Z. 3 directions / 3 times each direction / 11ms each time. 
※3. Double amplitude 1.5mm / 10Hz~55Hz~10Hz(Sweep 1min) / X.Y.Z. 3 directions / 1 hour each time. 
※4. 1=None / 2=Short-circuit / 3=Power source reverse polarity / 4=Surge suppression | 
                                                                   
                                                                  | 
                                                               
                                                                                                          
										
														   | 
                                                         
                                                      | 
                                                   
                                                  
                                                    |   | 
                                                   
                                                | 
                                             
                                          
                                       
										
									   |