| 
                                              
                                                  
                                                    
                                                        
                                                          
                                                            | Sensor switch | 
                                                           
                                                          
                                                            | RCB | 
                                                           
                                                          
                                                            Assembling style: MCJA,MCJQ2,MCJT,MCGA, MCGJ,MCDA,MCDB,MCRA,MCKB,MSB*,MSLD 
RCB-Voltage range:5~240V DC/AC 
RNB-Voltage range:5~30V DC | 
                                                           
                                                          
                                                             | 
                                                           
                                                          
                                                                    | 
                                                           
                                                        
                                                      | 
                                                   
                                                  
                                                     | 
                                                   
                                                  
                                                    
                                                        
                                                            | 
                                                         
                                                        
                                                          
															  
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    10Wmax.(RCB), 
6W max.(RNB,RPB) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                 | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    60 Gauss(RCB), 
40 Gauss(RNB,RPB)(※1) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    2 wire(RCB), 
3 wire(RNB,RPB) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    SPST normally open(RCB), 
Solid state output,normally open(RNB,RPB) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    Reed switch(RCB), 
NPN current sinking(RNB), 
PNP current sinking(RPB) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    5~240V DC/AC(RCB), 
5~30V DC(RNB,RPB) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    100mA max.(RCB), 
200mA max.(RNB,RPB) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    22mA@24V DC max.(RNB), 
20mA@24V DC max.(RPB) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    3.5V max.(RCB), 
0.5V max.(RNB,RPB) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                 | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    Green LED (RCB,RPB) 
Red LED (RNB) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    φ3.3,2C,PVC(RCB); 
φ3.3,3C,PVC(RNB,RPB) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    30G(RCB), 
50G(RNB,RPB)(※2) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                 | 
                                                               
                                                                                                             
                                                                 | 
                                                                 | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    None(RCB), 
Power source reverse polarity; 
Surge suppression(RNB,RPB) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                 | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    ※ 1. Measuring standard target: 
     φ15.5×φ8×5t(Anisotropy rubber magnet). 
※ 2. Sin wave / X.Y.Z. 3 directions / 
     3 times each direction / 11ms each time. 
※ 3. Double amplitude 1.5mm / 
     10Hz~55Hz~10Hz(Sweep 1min) / 
     X.Y.Z. 3 directions /1 hour each time. | 
                                                                   
                                                                  | 
                                                               
                                                                                                          
										
														   | 
                                                         
                                                      | 
                                                   
                                                  
                                                    |   | 
                                                   
                                                | 
                                             
                                          
                                       
										
									   |