| 
                                              
                                                  
                                                     | 
                                                   
                                                  
                                                     | 
                                                   
                                                  
                                                    
                                                        
                                                            | 
                                                         
                                                        
                                                          
															  
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    10W max.(RCD), 
6W max.(RND,RPD) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    60 Gauss(RCD), 
40 Gauss(RND,RPD)(※1) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    2 wire(RCD), 
3 wire(RND,RPD) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    SPST normally open(RCD), 
Solid state output, normally open(RND,RPD) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    Reed switch(RCD), 
NPN current sinking(RND), 
PNP current sourcing(RPD) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    5~120V DC/AC(RCD), 
5~30V DC(RND,RPD) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    100mA max.(RCD), 
200mA max.(RND,RPD) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                 | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    3.5V max.(RCD), 
1V@200mA max.(RND,RPD) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                 | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    Red LED(RCD,RND) 
Green LED(RPD) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    φ2.8, 2C(RCD), 
φ2.8, 3C(RND,RPD) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                 | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    30G(RCD), 
50G(RND,RPD)(※2) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                 | 
                                                               
                                                                                                             
                                                                 | 
                                                                 | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    None(RCD), 
Power source reverse polarity; 
Surge suppression(RND,RPD) | 
                                                                   
                                                                  | 
                                                               
                                                                                                             
                                                                 | 
                                                                 | 
                                                               
                                                                                                             
                                                                 | 
                                                                
                                                                  
                                                                    ※ 1. Measuring standard target : 
     φ15.5×φ8×5t(Anisotropy rubber magnet). 
※ 2. Sin wave / X.Y.Z. 3 directions / 
     3 times each direction / 11ms each time. 
※ 3. Double amplitude 1.5mm / 
     10Hz~55Hz~10Hz(Sweep 1min) / 
     X.Y.Z. 3 directions / 1 hour each time. | 
                                                                   
                                                                  | 
                                                               
                                                                                                          
										
														   | 
                                                         
                                                      | 
                                                   
                                                  
                                                    |   | 
                                                   
                                                | 
                                             
                                          
                                       
										
									   |